??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
70152
HELP_VARIABLE
Order Number
70152
Article
Height Adjustable Leg Korrekt, Plastic Black
Range of adjustment
99 - 135 mm
Plinth height size
110.000 mm
Foot print
80.300 mm
Base Height
20.000
Distance1
46.500
Distance 2
11.000
Condition
3.000
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D